XM-C3M7-0204D



Attenuator, TS0405W3 [PCB: 0711]
Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TS0403W3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 6000 MHz

Atten

N/A 5 dB

Power

N/A 1000 mW