XM-B1T5-0204C
XR-B1T5-0204C RoHS



TVA, WTVA0600N07SMTF [PCB: 845]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A WTVA Part Series

Manufacturer Specs

Atten

N/A 6 dB

Slope

N/A -0.007 dB/dB/C

Power

N/A 200 mW

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

ROHS

RoHS

N/A XR-B1T5-0204C