XM-B5G5-0204D



TVA, MTVA0600N09 [PCB: 0713]
Atten=6dB F=DC-12.4G TCA=-0.009 Pwr=200mW

Configurations

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A MTVA Part Series

Manufacturer Specs

Atten

N/A 6 dB

Slope

N/A -0.009 dB/dB/C

Power

N/A 200 mW

Low Freq

N/A 0 MHz

High Freq

N/A 12400 MHz

S-Parameter Plot

 

N/A