XM-C3G1-0204D
XR-C3G1-0204D RoHS



TVA, WTVA0300N05SMTF [PCB: 0845]
Atten=3dB F=DC-20G TCA=-0.005 Pwr=200mW

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A WTVA Part Series

Manufacturer Specs

Atten

N/A 3 dB

Slope

N/A -0.005 dB/dB/C

Power

N/A 200 mW

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3G1-0204D