XM-C5N4-0204D



TVA, TVA0100N03W3 [PCB: 1246]
Atten=1dB F=DC-6G TCA=-.003 Pwr=2000mW

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TVA-Thermopad-Series

Manufacturer Specs

Atten

N/A 1 dB

Slope

N/A -0.003 dB/dB/C

Power

N/A 2000 mW

Low Freq

N/A 0 MHz

High Freq

N/A 6000 MHz