XM-C5R2-0204C



TVA, TVA0200N04W3 [PCB: 1246]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A EMC Technology

Spec Sheet

N/A TVA-Thermopad-Series

Manufacturer Specs

Atten

N/A 2 dB

Slope

N/A -0.004 dB/dB/C

Power

N/A 2000 mW

Low Freq

N/A 0 MHz

High Freq

N/A 6000 MHz