XM-A165-0204C
XR-A165-0204C RoHS



Band Pass Filter, BFCN-2275+ [PCB: 30]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-2275+

Manufacturer Specs

XM Part Number

N/A XM-A165-0204C

CF

N/A 2275 MHz

3 dB BW

N/A 530 MHz

IL

N/A 1.56 dB

20 dB Rej Low Side

N/A 1770 MHz

20 dB Rej High Side

N/A 3555 MHz

ROHS

RoHS

N/A XR-A165-0204C