XM-A166-0204C
XR-A166-0204C RoHS



Band Pass Filter, BFCN-2555+ [PCB: 27]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-2555+

Manufacturer Specs

XM Part Number

N/A XM-A166-0204C

CF

N/A 2555 MHz

3 dB BW

N/A 511 MHz

IL

N/A 3.73 dB

20 dB Rej Low Side

N/A 2170 MHz

20 dB Rej High Side

N/A 2960 MHz

ROHS

RoHS

N/A XR-A166-0204C