XM-A169-0204C
XR-A169-0204C RoHS



Band Pass Filter, BFCN-2900+ [PCB: 27]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-2900+

Manufacturer Specs

XM Part Number

N/A XM-A169-0204C

CF

N/A 2900 MHz

3 dB BW

N/A 1000 MHz

IL

N/A 1.65 dB

20 dB Rej Low Side

N/A 1960 MHz

20 dB Rej High Side

N/A 3800 MHz

40 dB Rej Low Side

N/A 1580 MHz

40 dB Rej High Side

N/A 5015 MHz

ROHS

RoHS

N/A XR-A169-0204C