XM-A173-0204C
XR-A173-0204C RoHS



Band Pass Filter, BFCN-4100+ [PCB: 30]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-4100+

Manufacturer Specs

XM Part Number

N/A XM-A173-0204C

CF

N/A 4100 MHz

3 dB BW

N/A 1630 MHz

IL

N/A 0.96 dB

20 dB Rej Low Side

N/A 2400 MHz

20 dB Rej High Side

N/A 5725 MHz

ROHS

RoHS

N/A XR-A173-0204C