XM-A174-0204C
XR-A174-0204C RoHS



Band Pass Filter, BFCN-4440+ [PCB: 30]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-4440+

Manufacturer Specs

XM Part Number

N/A XM-A174-0204C

CF

N/A 4440 MHz

3 dB BW

N/A 2000 MHz

IL

N/A 0.9 dB

20 dB Rej Low Side

N/A 2200 MHz

20 dB Rej High Side

N/A 6300 MHz

ROHS

RoHS

N/A XR-A174-0204C