XM-A175-0204C
XR-A175-0204C RoHS



Band Pass Filter, BFCN-7200+ [PCB: 1908]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-7200+

Manufacturer Specs

XM Part Number

N/A XM-A175-0204C

CF

N/A 7200 MHz

3 dB BW

N/A 860 MHz

IL

N/A 1.83 dB

20 dB Rej Low Side

N/A 6520 MHz

20 dB Rej High Side

N/A 8400 MHz

ROHS

RoHS

N/A XR-A175-0204C