XM-A177-0204C
XR-A177-0204C RoHS



Band Pass Filter, BFCN-7700+ [PCB: 1908]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-7700+

Manufacturer Specs

XM Part Number

N/A XM-A177-0204C

CF

N/A 7700 MHz

3 dB BW

N/A 1250 MHz

IL

N/A 1.7 dB

20 dB Rej Low Side

N/A 6730 MHz

20 dB Rej High Side

N/A 9110 MHz

ROHS

RoHS

N/A XR-A177-0204C