XM-A265-0604C
XR-A265-0604C RoHS



Band Pass Filter, B148QF0S [PCB: 79]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A B148QF0S

Manufacturer Specs

XM Part Number

N/A XM-A265-0604C

CF

N/A 15000 MHz

3 dB BW

N/A 7950 MHz

IL

N/A 1.09 dB

20 dB Rej Low Side

N/A 10100 MHz

20 dB Rej High Side

N/A 20110 MHz

40 dB Rej Low Side

N/A 8410 MHz

40 dB Rej High Side

N/A 21980 MHz

ROHS

RoHS

N/A XR-A265-0604C