XM-A268-1204C



Band Pass Filter, Lumped Element [PCB: 1093]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A268-1204C

CF

N/A 240 MHz

3 dB BW

N/A 16450 MHz

IL

N/A 4.95 dB

20 dB Rej Low Side

N/A 228 MHz

20 dB Rej High Side

N/A 252 MHz

40 dB Rej Low Side

N/A 223 MHz

40 dB Rej High Side

N/A 258 MHz