XM-A271-1204C



Band Pass Filter, Lumped Element [PCB: 1093]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A271-1204C

CF

N/A 320 MHz

3 dB BW

N/A 19 MHz

IL

N/A 4.83 dB

20 dB Rej Low Side

N/A 307 MHz

20 dB Rej High Side

N/A 336 MHz

40 dB Rej Low Side

N/A 302 MHz

40 dB Rej High Side

N/A 347 MHz