XM-A277-1204C



Band Pass Filter, Lumped Element [PCB: 1093]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A277-1204C

CF

N/A 960 MHz

3 dB BW

N/A 59 MHz

IL

N/A 4.28 dB

20 dB Rej Low Side

N/A 921 MHz

20 dB Rej High Side

N/A 1004 MHz

40 dB Rej Low Side

N/A 904 MHz

40 dB Rej High Side

N/A 1020 MHz