XM-A281-1204C



Band Pass Filter, Lumped Element [PCB: 1093]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A281-1204C

CF

N/A 1440 MHz

3 dB BW

N/A 78 MHz

IL

N/A 4.01 dB

20 dB Rej Low Side

N/A 1383 MHz

20 dB Rej High Side

N/A 1496 MHz

40 dB Rej Low Side

N/A 1359 MHz

40 dB Rej High Side

N/A 1513 MHz