XM-A283-1204C



Band Pass Filter, Lumped Element [PCB: 1093]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A283-1204C

CF

N/A 1920 MHz

3 dB BW

N/A 102 MHz

IL

N/A 4.49 dB

20 dB Rej Low Side

N/A 1849 MHz

20 dB Rej High Side

N/A 1994 MHz

40 dB Rej Low Side

N/A 1822 MHz

40 dB Rej High Side

N/A 2025 MHz