XM-A296-0804D
XR-A296-0804D RoHS



Band Pass Filter, XMW BPF [PCB: 0140]
CF=10G BW=1200 20dBRejatna&naMHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A296-0804D

CF

N/A 9800 MHz

3 dB BW

N/A 1130 MHz

IL

N/A 3.81 dB

20 dB Rej Low Side

N/A 8900 MHz

20 dB Rej High Side

N/A 10980 MHz

40 dB Rej Low Side

N/A 8100 MHz

40 dB Rej High Side

N/A 11600 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A296-0804D