XM-A2C3-0604C
XR-A2C3-0604C RoHS



Band Pass Filter, B056RC4S [PCB: 81]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A B056RC4S

Manufacturer Specs

XM Part Number

N/A XM-A2C3-0604C

CF

N/A 6000 MHz

3 dB BW

N/A 4700 MHz

IL

N/A 1.63 dB

20 dB Rej Low Side

N/A 3600 MHz

20 dB Rej High Side

N/A 8580 MHz

40 dB Rej Low Side

N/A 3340 MHz

40 dB Rej High Side

N/A 8680 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2C3-0604C