XM-A2Y9-0604C
XR-A2Y9-0604C RoHS



Band Pass Filter, B012MD5S [PCB: 173]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A B012MD5S

Manufacturer Specs

XM Part Number

N/A XM-A2Y9-0604C

CF

N/A 1227 MHz

3 dB BW

N/A 192 MHz

IL

N/A 1.99 dB

20 dB Rej Low Side

N/A 1075 MHz

20 dB Rej High Side

N/A 1350 MHz

40 dB Rej Low Side

N/A 976 MHz

40 dB Rej High Side

N/A 1395 MHz

ROHS

RoHS

N/A XR-A2Y9-0604C