XM-A3H5-0404C
XR-A3H5-0404C RoHS



Band Pass Filter, XBF-282+ [PCB: 312]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A XBF-282+

Manufacturer Specs

XM Part Number

N/A XM-A3H5-0404C

CF

N/A 2750 MHz

3 dB BW

N/A 1340 MHz

IL

N/A 2.14 dB

20 dB Rej Low Side

N/A 1710 MHz

20 dB Rej High Side

N/A 11260 MHz

40 dB Rej Low Side

N/A 28 MHz

ROHS

RoHS

N/A XR-A3H5-0404C