XM-A478-0404C
XR-A478-0404C RoHS



Band Pass Filter, SYBP-1950+ [PCB: 668]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBP-1950+

Manufacturer Specs

XM Part Number

N/A XM-A478-0404C

CF

N/A 1950 MHz

3 dB BW

N/A 500 MHz

IL

N/A 1.2 dB

20 dB Rej Low Side

N/A 1030 MHz

20 dB Rej High Side

N/A 2690 MHz

40 dB Rej Low Side

N/A 1090 MHz

40 dB Rej High Side

N/A 2900 MHz

ROHS

RoHS

N/A XR-A478-0404C