XM-A6Y6-0204C
XR-A6Y6-0204C RoHS



Band Pass Filter, BFCN-2450+ [PCB: 1908]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-2450+

Manufacturer Specs

XM Part Number

N/A XM-A6Y6-0204C

CF

N/A 2450 MHz

3 dB BW

N/A 450 MHz

IL

N/A 1.95 dB

20 dB Rej Low Side

N/A 2180 MHz

20 dB Rej High Side

N/A 3220 MHz

ROHS

RoHS

N/A XR-A6Y6-0204C