XM-A6Y7-0204C
XR-A6Y7-0204C RoHS



Band Pass Filter, BFCN-2500+ [PCB: 1908]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-2500+

Manufacturer Specs

XM Part Number

N/A XM-A6Y7-0204C

CF

N/A 2500 MHz

3 dB BW

N/A 800 MHz

IL

N/A 1.6 dB

20 dB Rej Low Side

N/A 1620 MHz

20 dB Rej High Side

N/A 3700 MHz

ROHS

RoHS

N/A XR-A6Y7-0204C