XM-A716-0204C
XR-A716-0204C RoHS



Band Pass Filter, BFCN-4800+ [PCB: 30]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-4800+

Manufacturer Specs

XM Part Number

N/A XM-A716-0204C

CF

N/A 4800 MHz

3 dB BW

N/A 2250 MHz

IL

N/A 0.67 dB

20 dB Rej Low Side

N/A 2430 MHz

20 dB Rej High Side

N/A 7000 MHz

ROHS

RoHS

N/A XR-A716-0204C