XM-A718-0204C
XR-A718-0204C RoHS



Band Pass Filter, BFCN-5750+ [PCB: 1908]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-5750+

Manufacturer Specs

XM Part Number

N/A XM-A718-0204C

CF

N/A 5750 MHz

3 dB BW

N/A 1050 MHz

IL

N/A 1.77 dB

20 dB Rej Low Side

N/A 4500 MHz

20 dB Rej High Side

N/A 7540 MHz

ROHS

RoHS

N/A XR-A718-0204C