XM-A722-0204C
XR-A722-0204C RoHS



Band Pass Filter, BFCN-8350+ [PCB: 1908]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BFCN-8350+

Manufacturer Specs

XM Part Number

N/A XM-A722-0204C

CF

N/A 8350 MHz

3 dB BW

N/A 1120 MHz

IL

N/A 1.5 dB

20 dB Rej Low Side

N/A 7250 MHz

20 dB Rej High Side

N/A 9600 MHz

ROHS

RoHS

N/A XR-A722-0204C