XM-A7F9-0804C
XR-A7F9-0804C RoHS



Band Pass Filter, XMW BPF [PCB: 769]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-A7F9-0804C

CF

N/A 12820 MHz

3 dB BW

N/A 1850 MHz

IL

N/A 6 dB

20 dB Rej Low Side

N/A 11560 MHz

20 dB Rej High Side

N/A 14140 MHz

40 dB Rej Low Side

N/A 10950 MHz

40 dB Rej High Side

N/A 14770 MHz

ROHS

RoHS

N/A XR-A7F9-0804C