XM-A7J2-0404C
XR-A7J2-0404C RoHS



Band Pass Filter, B3588 [PCB: 473]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A RF360

Spec Sheet

N/A B39921B3588U410

Manufacturer Specs

XM Part Number

N/A XM-A7J2-0404C

CF

N/A 915 MHz

3 dB BW

N/A 26 MHz

IL

N/A 2.9 dB

20 dB Rej Low Side

N/A 890 MHz

20 dB Rej High Side

N/A 940 MHz

40 dB Rej Low Side

N/A 885 MHz

40 dB Rej High Side

N/A 962.5 MHz

ROHS

RoHS

N/A XR-A7J2-0404C