XM-A7W5-0804C
XR-A7W5-0804C RoHS



Band Pass Filter, B161LA0S [PCB: 607]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A B161LA0S

Manufacturer Specs

XM Part Number

N/A XM-A7W5-0804C

CF

N/A 16000 MHz

3 dB BW

N/A 1360 MHz

IL

N/A 3.4 dB

20 dB Rej Low Side

N/A 15060 MHz

20 dB Rej High Side

N/A 16870 MHz

40 dB Rej Low Side

N/A 14720 MHz

40 dB Rej High Side

N/A 16970 MHz

ROHS

RoHS

N/A XR-A7W5-0804C