XM-A7W6-0604C
XR-A7W6-0604C RoHS



Band Pass Filter, B120MB1S [PCB: 608]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A B120MB1S

Manufacturer Specs

XM Part Number

N/A XM-A7W6-0604C

CF

N/A 12000 MHz

3 dB BW

N/A 1590 MHz

IL

N/A 1.69 dB

20 dB Rej Low Side

N/A 11010 MHz

20 dB Rej High Side

N/A 12920 MHz

40 dB Rej Low Side

N/A 10670 MHz

40 dB Rej High Side

N/A 13090 MHz

ROHS

RoHS

N/A XR-A7W6-0604C