XM-A7W9-0604C
XR-A7W9-0604C RoHS



Band Pass Filter, B016MD6S [PCB: 173]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A B016MD6S

Manufacturer Specs

XM Part Number

N/A XM-A7W9-0604C

CF

N/A 1575 MHz

3 dB BW

N/A 231 MHz

IL

N/A 1.9 dB

20 dB Rej Low Side

N/A 1380 MHz

20 dB Rej High Side

N/A 1730 MHz

40 dB Rej Low Side

N/A 1230 MHz

40 dB Rej High Side

N/A 1800 MHz

ROHS

RoHS

N/A XR-A7W9-0604C