XM-A9H5-0404C
XR-A9H5-0404C RoHS



Band Pass Filter, BP0CA0770A700 [PCB: 780]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A AVX

Spec Sheet

N/A AVX-BP-Series

Manufacturer Specs

XM Part Number

N/A XM-A9H5-0404C

CF

N/A 770 MHz

3 dB BW

N/A 250 MHz

IL

N/A 1.28 dB

20 dB Rej Low Side

N/A 500 MHz

20 dB Rej High Side

N/A 1150 MHz

40 dB Rej Low Side

N/A 460 MHz

40 dB Rej High Side

N/A 1230 MHz

ROHS

RoHS

N/A XR-A9H5-0404C