XM-A9H6-0404C
XR-A9H6-0404C RoHS



Band Pass Filter, BP0CA1100A700 [PCB: 780]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A AVX

Spec Sheet

N/A AVX-BP-Series

Manufacturer Specs

XM Part Number

N/A XM-A9H6-0404C

CF

N/A 1100 MHz

3 dB BW

N/A 690 MHz

IL

N/A 1.34 dB

20 dB Rej Low Side

N/A 718 MHz

20 dB Rej High Side

N/A 1600 MHz

40 dB Rej Low Side

N/A 673 MHz

40 dB Rej High Side

N/A 1703 MHz

ROHS

RoHS

N/A XR-A9H6-0404C