XM-A9H8-0604C
XR-A9H8-0604C RoHS



Band Pass Filter, BP0FA1130A700 [PCB: 783]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A AVX

Spec Sheet

N/A AVX-BP-Series

Manufacturer Specs

XM Part Number

N/A XM-A9H8-0604C

CF

N/A 1130 MHz

3 dB BW

N/A 713 MHz

IL

N/A 1.36 dB

20 dB Rej Low Side

N/A 741 MHz

20 dB Rej High Side

N/A 1655 MHz

40 dB Rej Low Side

N/A 680 MHz

40 dB Rej High Side

N/A 1740 MHz

ROHS

RoHS

N/A XR-A9H8-0604C