XM-A9H9-0604C
XR-A9H9-0604C RoHS



Band Pass Filter, BP0FA1190A700 [PCB: 783]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A AVX

Spec Sheet

N/A AVX-BP-Series

Manufacturer Specs

XM Part Number

N/A XM-A9H9-0604C

CF

N/A 1190 MHz

3 dB BW

N/A 665 MHz

IL

N/A 1.54 dB

20 dB Rej Low Side

N/A 823 MHz

20 dB Rej High Side

N/A 1630 MHz

40 dB Rej Low Side

N/A 770 MHz

40 dB Rej High Side

N/A 1735 MHz

ROHS

RoHS

N/A XR-A9H9-0604C