XM-B2U1-1009C
XR-B2U1-1009C RoHS



Band Pass Filter, BPF-C4R5+ [PCB: 1248]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BPF-C4R5+

Manufacturer Specs

XM Part Number

N/A XM-B2U1-1009C

CF

N/A 4.5 MHz

3 dB BW

N/A 9 MHz

IL

N/A 0.31 dB

20 dB Rej Low Side

N/A 0.73 MHz

20 dB Rej High Side

N/A 15 MHz

ROHS

RoHS

N/A XR-B2U1-1009C