XM-B6P6-1404C
XR-B6P6-1404C RoHS



Band Pass Filter, BPF-A332+ [PCB: 665]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BPF-A332+

Manufacturer Specs

XM Part Number

N/A XM-B6P6-1404C

CF

N/A 332 MHz

3 dB BW

N/A 29 MHz

IL

N/A 3.46 dB

20 dB Rej Low Side

N/A 311 MHz

20 dB Rej High Side

N/A 355 MHz

40 dB Rej Low Side

N/A 297 MHz

40 dB Rej High Side

N/A 373 MHz

ROHS

RoHS

N/A XR-B6P6-1404C