XM-B6R2-1404C
XR-B6R2-1404C RoHS



Band Pass Filter, BPF-A580+ [PCB: 665]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BPF-A580+

Manufacturer Specs

XM Part Number

N/A XM-B6R2-1404C

CF

N/A 580 MHz

3 dB BW

N/A 175 MHz

IL

N/A 2.01 dB

20 dB Rej Low Side

N/A 449 MHz

20 dB Rej High Side

N/A 705 MHz

40 dB Rej Low Side

N/A 412 MHz

40 dB Rej High Side

N/A 733 MHz

ROHS

RoHS

N/A XR-B6R2-1404C