XM-B6R7-1404C
XR-B6R7-1404C RoHS



Band Pass Filter, BPF-A75+ [PCB: 665]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BPF-A75+

Manufacturer Specs

XM Part Number

N/A XM-B6R7-1404C

CF

N/A 75 MHz

3 dB BW

N/A 13 MHz

IL

N/A 3.63 dB

20 dB Rej Low Side

N/A 66 MHz

20 dB Rej High Side

N/A 85 MHz

40 dB Rej Low Side

N/A 63 MHz

40 dB Rej High Side

N/A 91 MHz

ROHS

RoHS

N/A XR-B6R7-1404C