XM-B6T8-1004C
XR-B6T8-1004C RoHS



Band Pass Filter, BPF-B199+ [PCB: 666]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A BPF-B199+

Manufacturer Specs

XM Part Number

N/A XM-B6T8-1004C

CF

N/A 199 MHz

3 dB BW

N/A 19 MHz

IL

N/A 3.11 dB

20 dB Rej Low Side

N/A 183 MHz

20 dB Rej High Side

N/A 216 MHz

ROHS

RoHS

N/A XR-B6T8-1004C