XM-B9B1-1404D



Band Pass Filter, Cavity [PCB: 1432]
Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-B9B1-1404D

CF

N/A 6000 MHz

3 dB BW

N/A 61 MHz

IL

N/A 2.67 dB

20 dB Rej Low Side

N/A 5947 MHz

20 dB Rej High Side

N/A 6050 MHz

40 dB Rej Low Side

N/A 5906 MHz

40 dB Rej High Side

N/A 6085 MHz