XM-B9B2-1404D



Band Pass Filter, Cavity [PCB: 1432]
Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-B9B2-1404D

CF

N/A 9000 MHz

3 dB BW

N/A 97 MHz

IL

N/A 3.28 dB

20 dB Rej Low Side

N/A 8921 MHz

20 dB Rej High Side

N/A 9082 MHz

40 dB Rej Low Side

N/A 8868 MHz

40 dB Rej High Side

N/A 9142 MHz