XM-B9B5-1404D



Band Pass Filter, Cavity [PCB: 1432]
Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-B9B5-1404D

CF

N/A 18000 MHz

3 dB BW

N/A 202 MHz

IL

N/A 2.23 dB

20 dB Rej Low Side

N/A 17850 MHz

20 dB Rej High Side

N/A 18160 MHz

40 dB Rej Low Side

N/A 17740 MHz

40 dB Rej High Side

N/A 18270 MHz