XM-C7H3-0404D



Band Pass Filter, PF0006-A [PCB: 1199]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A X-Microwave

Manufacturer Specs

XM Part Number

N/A XM-C7H3-0404D

CF

N/A 35000 MHz

3 dB BW

N/A 8000 MHz

IL

N/A 2.36 dB

20 dB Rej Low Side

N/A 29830 MHz

20 dB Rej High Side

N/A 40330 MHz

40 dB Rej Low Side

N/A 24680 MHz

40 dB Rej High Side

N/A 42590 MHz