XM-A7B3-0604C
XR-A7B3-0604C RoHS



High Pass Filter, H140XHXS [PCB: 614]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A H140XHXS

Manufacturer Specs

Low Freq

N/A 14500 MHz

High Freq

N/A 28000 MHz

IL

N/A 1.5 dB

3dB PB

N/A 13000 MHz

20dB Rej Freq

N/A 11600 MHz

40dB Rej Freq

N/A 9000 MHz

ROHS

RoHS

N/A XR-A7B3-0604C