XM-A7V9-0604C
XR-A7V9-0604C RoHS



High Pass Filter, H182XHXS [PCB: 614]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A H182XHXS

Manufacturer Specs

Low Freq

N/A 18750 MHz

High Freq

N/A 28000 MHz

IL

N/A 1 dB

3dB PB

N/A 18000 MHz

20dB Rej Freq

N/A 16100 MHz

40dB Rej Freq

N/A 12670 MHz

ROHS

RoHS

N/A XR-A7V9-0604C