XM-A9T7-0204C
XR-A9T7-0204C RoHS



High Pass Filter, XHF2-153+ [PCB: 0372]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A XHF2-153+

Manufacturer Specs

Low Freq

N/A 15300 MHz

High Freq

N/A 30000 MHz

IL

N/A 0.7 dB

3dB PB

N/A 13500 MHz

20dB Rej Freq

N/A 11200 MHz

ROHS

RoHS

N/A XR-A9T7-0204C